eo_logo
 
Product added to cart

795nm Mini Single Stage Free-Space Optical Isolator

Mini Free-Space Optical Isolators

Mini Free-Space Optical Isolators

×
Stock #72-629 Clearance 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,93,050
Volume Pricing
Qty 1+ ₹1,93,050 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Single Stage Optical Isolator
Style:
Faraday

Physical & Mechanical Properties

Clear Aperture CA (mm):
1.5
Diameter (mm):
7.90
Length (mm):
7.69

Optical Properties

Design Wavelength DWL (nm):
795
Minimum Transmission (%):
>70
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
60 W/cm2 @ DWL
Minimum Isolation at Design Wavelength (dB):
>30

Environmental & Durability Factors

Operating Temperature (°C):
+15 to +40

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Small, <1cm³, Form Factor
  • Greater than 70% Minimum Transmission and >30dB Minimum Isolation
  • Input Apertures as Low as 1.60mm

Mini Free-Space Optical Isolators are designed around a less than 1cm³ form factor with an incorporated Faraday Rotator while maintaining a superior performance with high isolation, transmission, and power densities. These isolators effectively reduce feedback in the external cavity of diode laser systems and blocks reflections from free-space fiber coupling. Designed to be resistant to environmental temperature changes these isolators are capable of integration into systems with where fluctuating temperatures are a concern. Mini Free-Space Optical Isolators increase power stabilization in optical systems and also eliminate feedback-induced damage to sensitive optical components. These isolators are ideal for quantum technology applications such as quantum communication, simulation, cryptography, sensors, computing, and networks.

Laser Optics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin