eo_logo
 
Product added to cart

65mm x 46mm x 10mm Motorized Lens Controller

Motorized Telephoto Varifocal Lenses

Motorized Telephoto Varifocal Lenses

×
Stock #22-830 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹86,400
Volume Pricing
Qty 1+ ₹86,400 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Lens Accessory

Physical & Mechanical Properties

Weight (g):
15
Dimensions (mm):
65mm x 46mm x 10mm

Hardware & Interface Connectivity

Operating Voltage (V):
5V (via USB or pin)

Threading & Mounting

Mounting Threads:
2x M4 with plastic housing

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Bulgaria
Imported By:
Edmund Optics India Private Limited

Product Details

  • 9-36mm Focal Length Range with Fields of View Between 10 and 39°
  • NIR Corrected for Multi-Spectral and Day/Night Applications
  • Manual, P-Iris and DC Auto-Iris Models Available

Motorized Telephoto Varifocal Lenses provide a wide range of fields of view for applications with long working distance requirements, allowing the user to zoom in on an area of interest or zoom out for full scene investigation. The lenses are IR corrected for use with true Day/Night cameras, providing a bright image in both visible and IR illumination. This IR correction will keep the image sharp in daylight, at night, or when there is a mix of visible and IR illumination.  Motorized Telephoto Varifocal Lenses allow the user to optimize the field of view with 4X optical zoom capability to target an area of interest, then digitally zoom in up to 16X and are ideal for applications including Intelligent Traffic (ITS), remote sensing, security, and robotics.

Note: P-iris and DC auto-iris lenses are not compatible with standard machine vision cameras as they require a compatible auto-iris connector.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;