eo_logo
 
Product added to cart

60mm Center of Rotation, Low Vacuum (10-3 Torr) Motorized Goniometer Stage, Integrated Controller

See More by Zaber™
×
Stock #74-720 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹5,67,607
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹5,67,607 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric
Encoder:
No
Manual Control/ LED Indicators:
No
Manufacturer:
Zaber Technologies Inc.
Model Number:
X-GSM60-SV1T9
Note:
Requires Accessory Kit, #75-301, for operation.
Type of Motor:
2-Phase Stepper

Physical & Mechanical Properties

Type of Movement:
Goniometer
Guide System:
Crossed Roller Bearing
Stage Size (mm):
72.7 x 116.3
Travel (°):
±7
Accuracy (°):
0.06
Backlash (°):
<0.01
Height (mm):
20.8
Load Capacity (kg):
3
Load Capacity (N):
30
Radius R (mm):
60
Repeatability (°):
<0.005
Resolution (μrad):
<0.087
Speed (°/s):
0.000069 - 30
Weight (kg):
0.32

Electrical

Current (mA):
350
Maximum Operating Current (mA):
350

Hardware & Interface Connectivity

Type of Drive:
Precision Worm Gear
Power Supply:
24-48 VDC; Power Supply w/US Plug found in accessories kit, #75-301
Computer Interface:
RS-232, USB

Material Properties

Vacuum Compatibility:
Low vacuum (10-3 Torr)

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:
Country of Origin:
Canada
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Low Vacuum (10-3 Torr) and High Vacuum (10-6 Torr) Options Available
  • 360° Rotational, Linear, or Vertical Travel Stages, and Goniometer Options Available
  • Controlled via Minimal Feed-Through Wires

Zaber™ Vacuum Compatible Motorized Stages are designed for integration into vacuum systems and are available in high vacuum 10-6 Torr stages or low vacuum 10-3 Torr configurations (upon request). The stage body components are specifically engineered to limit outgassing of contaminants in the vacuum chamber, the included stepper motors are designed for thermal management in high vacuum environments, and the stages can be connected to a computer interface with minimal feed-through wires. Zaber™ Vacuum Compatible Motorized Stages are available in linear, 360° rotational, and goniometric configurations, allowing for a complete 6 Degree-of-Freedom system to be constructed in a vacuum. These stages are ideal for applications operating in high vacuum conditions, such as semiconductor manufacturing and processing, or optical coating processes.

Note: An accessories kit, #75-301, is required and sold separately.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;