eo_logo
 
Product added to cart

5m 4-pin M12 Cable

×
Stock #74-252 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,700
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹7,700 each
Need More? Request Quote
Product Downloads

Specifications

General

Manufacturer:
Advanced Illumination

Hardware & Interface Connectivity

Connector:
4-pin Female M12, Flying Leads
Length of Cable (m):
5

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • IP67 For Dust and Debris Protection
  • High Intensity Illumination Profile
  • Available in UV, White, Blue, Green, Red, & NIR
  • Ideal For Line Scan Applications

The Advanced Illumination Sealed High Intensity Line Lights provide a uniform illumination profile for line scan applications in rugged environments. These lights are IP67-rated for protection against dust, debris, and liquid, offering reliable performance in harsh environments. The lights are available in UV, white, blue, green, red, and NIR wavelengths and are passively cooled for continuous long-term operation. The Advanced Illumination High Intensity Line Lights feature an embedded controller that is designed for continuous operation and housed within the light itself. These lights are ideal for rugged line scan applications including inspection of sheetrock, lumber, and ceramics, and food and beverage washdown environments.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;