eo_logo
 
Product added to cart

532nm, 1X - 8X Jenoptik Silverline™ Variable Beam Expander

See More by Jenoptik
×
Stock #73-099 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹2,81,051
Price inclusive of all taxes
Volume Pricing
Qty 1-4 ₹2,81,051 each
Qty 5+ ₹2,52,850 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Beam Expander
Style:
Variable Magnification

Physical & Mechanical Properties

Length (mm):
210.00
Weight (g):
540
Housing Diameter (mm):
55.0
Pointing Accuracy (mrad):
<0.3

Optical Properties

Entrance Aperture (mm):
9.0 - 4.0 (1X - 8X)
Expansion Power:
1X - 8X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Entrance: Fused Silica
Exit: Fused Silica
Transmission (%):
≥97
Design Wavelength DWL (nm):
532
Wavelength Range (nm):
515 - 540
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
CW: 0.20 MW/cm²
Pulsed (ns): 0.20 J/cm²
GDD Specification (fs2):
1580

Threading & Mounting

Mounting Threads:
Input: M30 X 1.0
Output: SM2

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Lithuania
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Ideal for High-Power and Ultrashort Pulse Systems
  • Continuous Magnifications Ranges from 1X to 10X
  • Designed for Diffraction Limited Performance

Jenoptik Variable Magnification Beam Expanders provide excellent performance with high damage thresholds for the demanding requirements of laser materials processing. These beam expanders are coated to maximize transmission at common Nd:YAG and Fiber Laser Wavelengths, and are available in a variety of design forms and zoom ranges. The standard variable magnification beam expanders are available in a 1X to 4X or 2X to 10X configuration and features all fused silica optics, and designs for either 355nm, 515-540nm, or 1030-1080nm.  The 1X to 4X steadfast versions are available in the same wavelength ranges and feature a mechanical design that guides the movable optical elements in a stable, linear manner to reduce the influences of vibrations or system accelerations. The Silverline™ series are designed for high performance and ensure diffraction-limited image quality over the entire 1X to 8X magnification range. Jenoptik Variable Magnification Beam Expanders are ideal for a range of high-power laser material processing applications including cutting, welding, and engraving for metals, polymers, or ceramics.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;