eo_logo
 
Product added to cart

50X T0.7 Mitutoyo LCD Plan Apo NIR Infinity Corrected Objective

See More by Mitutoyo
50X T0.7 Mitutoyo LCD Plan Apo NIR Infinity Corrected Objective

50X T0.7 Mitutoyo LCD Plan Apo NIR Infinity Corrected Objective

×
Stock #75-050 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,22,000
Volume Pricing
Qty 1+ ₹5,22,000 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
378-829-17
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Mitutoyo
Note:
0.7mm thick LCD cover-glass Example Application: High magnification inspection through liquid crystal glass (LCD) or cutting and trimming of semiconductor wafer and circuits

Physical & Mechanical Properties

Length excluding Threads (mm):
78.04
Maximum Diameter (mm):
34
Weight (g):
320.00

Optical Properties

Compatible Cover Glass Thickness (mm):
0.7
Design Wavelength DWL (nm):
532, 1064
Horizontal Field of View, 1/2" Sensor:
Not Listed
Horizontal Field of View, 2/3" Sensor:
0.18mm
Focal Length FL (mm):
4.00
Magnification:
50X
Numerical Aperture NA:
0.42
Resolving Power (μm):
0.7
Depth of Field (μm):
1.60
Field of View, 24 Diameter Field Eyepiece (mm):
0.48
Working Distance (mm):
17.26
Wavelength Range (nm):
480 - 1800
Parfocal Length (mm):
95.24
Immersion Liquid:
N/A

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
M26 x 36 TPI

Environmental & Durability Factors

Operating Temperature (°C):
-5 to +45
Operating Humidity:
20 - 80%
Performance Assurance Temperature (°C):
23 ±2

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for Brightfield Imaging and Laser-Based Applications through LCD Glass
  • Excellent Performance at Nd:YAG Laser Lines
  • Compensate for Cover-Glass Thickness of 0.7mm or 1.1mm

Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives combine the benefits of the standard M Plan Apo and M Plan Apo SL series objectives with enhanced spectral ranges. The NIR objectives are corrected from 480 to 1800nm, making them ideal for semiconductor and telecommunication inspection, or for laser cutting with common Nd:YAG lasers. The HR series offers an increased numerical aperture, providing smaller spot sizes and higher resolution. Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives compensate for common LCD glass thicknesses. The NUV and UV series of objectives have excellent performance at the second, third, and fourth Nd:YAG harmonics of 532nm, 355nm, and 266nm respectively.

Technical Information

Dimensions
M Plan NIR A (mm) B (mm) C (mm) W.D. (mm)
20X, T0.7 75.00 34 32.2 20.0
20X, T1.1 75.02 34 32.2 19.98
50X, T0.7 78.04 34 32.2 17.26
50X, T0.7 HR 77.74 34 32.2 9.60
50X, T1.1 77.87 34 32.2 17.13
100X 82.94 34 32.2 12.06
HR 100X 85.13 39 37 9.87
M Plan NUV A (mm) B (mm) C (mm) W.D. (mm)
20X, T0.7 78 34 32.2 16.96
50X, T0.7 80 34 32.2 14.76
100X, T1.1 83.97 34 32.2 11.03
M Plan UV A (mm) B (mm) C (mm) W.D. (mm)
20X, T0.7 80 34 32.2 14.98
50X, T0.7 83 34 32.2 12.38
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin