eo_logo
 
Product added to cart

50X Oil Immersion Objective, CFI Plan Achromatic

See More by Nikon
×
Stock #75-357 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,29,564
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹1,29,564 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MRL01502
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Nikon

Physical & Mechanical Properties

Field of View (mm):
0.44
Length excluding Threads (mm):
59.67
Maximum Diameter (mm):
27.5
Weight (g):
165

Optical Properties

Compatible Cover Glass Thickness (mm):
0-0.17
Horizontal Field of View, 1/2" Sensor:
0.128
Horizontal Field of View, 2/3" Sensor:
0.176
Magnification:
50X
Numerical Aperture NA:
0.90
Working Distance (mm):
0.35
Field Number (mm):
22
Parfocal Length (mm):
60.02
Immersion Liquid:
Oil

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
M25 x 0.75

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Exceptional Flat-Field Imaging
  • High Numerical Apertures and Oil Immersion Options Available
  • Wide Magnification Range (1X to 100X)

Nikon’s CFI Plan Achromat Objectives deliver exceptional flat-field imaging ensuring sharp, distortion-free clarity across the entire field of view, making these objectives ideal for both visual inspection and high-precision digital imaging. With high numerical apertures and specialized oil immersion options available, these objectives offer enhanced resolution and light-gathering capability for demanding high-magnification applications. Nikon CFI Plan Achromat Objectives are available in 1X up to 100X magnification, providing solutions for low-magnification overviews or detailed high-resolution imaging. Color corrected for the entire visible spectrum; these objectives are suitable for brightfield and fluorescence observation in routine lab work and photomicrography.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;