eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Dia x -25mm FL, Protected Aluminum, Convex Mirror

Convex Mirrors

×
Stock #87-661 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,099
Volume Pricing
Qty 1-5 ₹5,099 each
Qty 6-25 ₹4,087 each
Qty 26-49 ₹3,931 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Spherical Mirror

Physical & Mechanical Properties

Diameter (mm):
50.00
Center Thickness CT (mm):
8.00
Clear Aperture (%):
90.00
Dimensional Tolerance (mm):
+0.0/-0.1
Edge Thickness ET (mm):
1.30
Radius R (mm):
50.0
Thickness Tolerance (mm):
±0.1

Optical Properties

Focal Length FL (mm):
-25.00
Coating:
Protected Aluminum (400-700nm)
Coating Specification:
Ravg >85% @ 400 - 700nm
Coating Type:
Metal
Focal Length Tolerance (%):
±2
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Accuracy:
λ/2
Surface Quality:
60-40
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited

Product Details

  • Precision Polished Surface
  • λ/2 Surface Accuracy
  • Variety of Coating Options Offered

TECHSPEC® Convex Mirrors are ideal for expanding an imaging system’s field of view without introducing chromatic aberrations. TECHSPEC Convex Mirrors utilize a precision polished surface with a λ/2 surface accuracy to maintain image quality. These optical mirrors create virtual, upright images. Shorter focal lengths generate wider fields of view, while longer focal lengths minimize distortion.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;