eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Dia., 4mm Thick, YAG-BBAR Coated, λ/4 N-BK7 Window

×
Stock #13-327 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹9,609
Volume Pricing
Qty 1-5 ₹9,609 each
Qty 6-25 ₹7,702 each
Qty 26-49 ₹7,188 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
45.00
Diameter (mm):
50.00 +0.0/-0.25
Thickness (mm):
4.00 ±0.20
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
610.00
Parallelism (arcmin):
<1
Poisson's Ratio:
0.21
Young's Modulus (GPa):
82

Optical Properties

Abbe Number (vd):
64.17
Coating:
YAG-BBAR (500-1100nm)
Coating Specification:
Rabs <0.25% @ 532nm
Rabs <0.25% @ 1064nm
Ravg <1.0% @ 500 - 1100nm
Index of Refraction (nd):
1.516
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
λ/4
Surface Quality:
60-40
Wavelength Range (nm):
500 - 1100
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
7.1 (-30 to +70°C)
8.3 (+20 to +300°C)
Density (g/cm3):
2.51

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Circular and Rectangular Sizes from 2mm to 200mm
  • 8 Broadband Anti-Reflection Coating Options Available
  • World's Largest Selection of Standard N-BK7 Windows
  • Also Available with Ultra-Thin N-BK7 Windows

TECHSPEC® λ/4 N-BK7 Precision Windows are ideally suited for industrial and low-power laser applications. The high tolerance design yields minimal beam distortion and scatter. Broadband coating options extend the range of these precision windows through the visible and near-infrared spectra. TECHSPEC® λ/4 N-BK7 Precision Windows are offered in circular and rectangular sizes ranging from 2mm to 200mm.

Note: New additions to this product family may be specified with a transmitted wavefront distortion (TWD) specification instead of a surface flatness. For more information on the difference between these two specifications, see our application note on Understanding Optical Windows

Technical Information

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin