eo_logo
 
Product added to cart

50μm x 3mm, Unmounted, Acktar Blackened Air Slit

See More by Acktar

Acktar Blackened Air Slits (unmounted)

Acktar Blackened Air Slits (unmounted)
×
Stock #12-177 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,496
Volume Pricing
Qty 1-9 ₹13,496 each
Qty 10+ ₹12,183 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Unmounted
Model Number:
PA-2-2-50

Physical & Mechanical Properties

Outer Diameter (mm):
9.53 ±0.1
Construction:
Stainless Steel
Slit Length (mm):
3.0
Slit Width (μm):
50 ±3
Thickness (mm):
0.01 nominal

Optical Properties

Coating:
Magic Black™

Material Properties

Absorbance (%):
99

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Wide-Band Low Reflectance Coating
  • 99% Absorbance from the EUV to SWIR
  • Slit Sizes Down to 25μm x 3mm
  • Unmounted and Mounted Versions Available

Acktar Blackened Air Slits are ideal for light aperture applications where back reflections from light sources are a concern. These air slits feature stainless steel substrates coated with Acktar’s Magic Black™ coating, which is a super black, low reflectance coating used in wavelengths from the extreme ultraviolet (EUV) to the short-wave infrared (SWIR). This wide-band coating is stable in temperatures up to 380°C and has no particulation from use. Acktar Blackened Air Slits are coated on both sides, including the slit edge, and are available unmounted or mounted for increased mechanical stability.

Note: Please contact us for custom slit sizes.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin