eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50.8mm Dia. x 76.2mm EFL, Enhanced Deep UV (DUV) 90°Off-Axis Mirror

Ultraviolet Off-Axis Parabolic (OAP) Mirrors

×
Stock #29-576 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹80,914
Price inclusive of all taxes
Volume Pricing
Qty 1-5 ₹80,914 each
Qty 6-10 ₹64,570 each
Qty 11-25 ₹60,534 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Off-Axis Parabolic Mirror

Physical & Mechanical Properties

Y Offset (mm):
76.20
Diameter (mm):
50.80 +0.0/-0.1
Surface Roughness (Å):
<50 RMS

Optical Properties

Coating Type:
Metal
Coating:
Enhanced Aluminum (190-900nm)
Off-Set Angle (°):
90
Wavelength Range (nm):
190 - 900
Effective Focal Length EFL (mm):
76.20
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6
Coating Specification:
Ravg ≥92% @ 190 - 250nm
Ravg ≥83% @ 250 - 900nm
Focal Length Tolerance (%):
±1
Parent Focal Length PFL (mm):
38.1
Surface Figure, RMS:
λ/8
Surface Quality:
80-50
Radius of Curvature (mm):
76.20
Reflected Wavefront, RMS:
λ/4

Threading & Mounting

Compatible Mounting Plates:

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Enhanced Metallic Coating for High Reflectivity Across Deep UV (DUV) and Visible Spectra
  • 190nm Design Wavelength
  • <50Å RMS Surface Roughness

TECHSPEC® Ultraviolet Off-Axis Parabolic (OAP) Mirrors are coated with a DUV Enhanced Aluminum coating for excellent reflection from 190 – 900nm. To minimize scatter, these OAPs feature aluminum substrates and are diamond turned to have a surface roughness of <50Å RMS. Standard imperial diameters are available with multiple focal length options which range from 25.4 – 203mm. TECHSPEC® Ultraviolet Off-Axis Parabolic Mirrors are ideal for use in DUV ellipsometers, DUV Raman spectroscopy, or for general focusing of UV light generated by broadband light sources. To facilitate mounting and system integration, threaded mounting plate #47-111 (sold separately) which attaches to the base of these off-axis parabolic mirrors are available.

Note: The soft coating can be easily damaged by fingerprints and aerosols.

Technical Information

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;