eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50.8mm Dia. VIS, Precision Broadband Laser Mirror

×
Stock #75-420 New 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹33,365
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹33,365 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror
Note:
Optical Power: λ/10

Physical & Mechanical Properties

Clear Aperture (%):
>90
Back Surface:
Ground
Diameter (mm):
50.80 0.0/-0.1
Thickness (mm):
12.50 ±0.2

Optical Properties

Surface Quality:
20-10
Coating Specification:
Ravg >99% @ 400 - 700nm
Wavelength Range (nm):
400 - 700
Irregularity (P-V) @ 632.8nm:
λ/20
Coating Type:
Dielectric
Coating:
Dielectric Mirror (400-700nm)
Angle of Incidence (°):
0-45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1 J/cm2 @ 10ns @ 532nm

Environmental & Durability Factors

Durability:
MIL-PRF-13830B

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Ideal for Tunable Lasers and Reflecting Multiple Laser Sources
  • High Reflectivity from 0 - 45° for All Polarization States
  • Variety of Coating Options Available

TECHSPEC® Precision Broadband Laser Mirrors feature high reflectivity and are ideal for UV, visible, and NIR beam steering applications. The broadband dielectric enhanced silver coatings feature >98% reflectivity from 450nm to 12μm wavelengths at incident angles from 0 - 45°. These mirrors meet MIL-M-13508-C durability standards. TECHSPEC® Precision Broadband Laser Mirrors are ideal for demanding laser applications requiring high laser damage thresholds including laser scanning and beam steering. The mirrors have a BOROFLOAT® substrate, and are offered in 12.70, 25.40, and 50.80mm diameters.  

Laser Optics

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;