eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50.8mm Dia. Precision Broadband Laser Mirror Substrate

TECHSPEC® Laser Mirror Substrates

×
Stock #75-417 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,746
Volume Pricing
Qty 1+ ₹13,746 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror Substrate

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
90
Back Surface:
Ground
Diameter (mm):
50.80 +0.0/-0.1
Thickness (mm):
12.50 ±0.2
Edges:
Ground, protective bevel as needed

Optical Properties

Surface Quality:
10-5
Surface Flatness (P-V):
λ/20
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)

Regulatory Compliance

Certificate of Conformance:

Product Details

  • λ/10 and λ/20 Surface Flatness and 10-5 Surface Quality
  • High Quality Fused Silica Substrates
  • Imperial Sizes with Circular or Rectangular Geometries
  • Window Substrates Also Available

TECHSPEC® Laser Mirror Substrates are manufactured from high quality fused silica and are designed for use with high power laser sources. These mirrors feature excellent surface specifications, including λ/10 and λ/20 surface flatness and 10-5 surface quality, to limit the possibility of reduced performance due to surface defects. The high surface quality of these mirror blanks also makes them ideal for use in demanding intra-cavity laser applications. TECHSPEC Laser Mirror Substrates are available in standard imperial sizes, with either circular or rectangular geometries. Please contact us if your application requires a custom size laser mirror substrate.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin