eo_logo
 
Product added to cart

50 x 50mm, 2mm Thick, Uncoated, Suprasil Window

Suprasil® Windows

Suprasil® Windows

×
Stock #89-620 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹35,418
Price inclusive of all taxes
Volume Pricing
Qty 1-5 ₹35,418 each
Qty 6-25 ₹28,334 each
Qty 26-49 ₹26,563 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Clear Aperture CA (mm):
45 x 45
Dimensions (mm):
50 x 50 +0/-0.1
Thickness (mm):
3.00 ±0.10
Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Fine Ground
Parallelism (arcsec):
<5
Poisson's Ratio:
0.17
Young's Modulus (GPa):
70
Knoop Hardness (kg/mm2):
591.00

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Suprasil® 300
Index of Refraction (nd):
1.459
Surface Quality:
10-5
Transmitted Wavefront, P-V:
λ/10 per inch
Abbe Number (vd):
67.8
Wavelength Range (nm):
200 - 3500

Material Properties

Density (g/cm3):
2.2
Coefficient of Thermal Expansion CTE (10-6/°C):
0.51 (0 to +100°C)
0.58 (0 to +200°C)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Country of Origin:
Vietnam
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • High Transmission from 200 to 3500nm
  • <1 ppm OH Content for Minimal Absorption Losses
  • 10-5 Surface Quality and up to λ/10 TWD

Suprasil® Windows are constructed from high purity synthetic fused silica and provide high, flat transmission from 200 to 3500nm. Suprasil has similar mechanical properties to fused silica with the added benefit of having no absorption bands in the visible or infrared spectra, resulting in no transmission loss between 1400 - 2700nm. Compared to Infrasil®, Suprasil has lower absorption with a <1 ppm OH content, causing negligible increase in temperature from bulk absorption when used with high powered lasers. Suprasil Windows are ideal for laser material processing, medical laser applications, or applications using Nd:doped or 2 micron lasers. 

Technical Information

Transmission of Suprasil 300 compared to Corning 7980
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;