eo_logo
 
Product added to cart

5-Slot Lens Changer w/ Integrated Controller, Nikon

5-Slot Lens Changer w/ Integrated Controller

5-Slot Lens Changer w/ Integrated Controller

5-Slot Lens Changer w/ Integrated Controller 5-Slot Lens Changer w/ Integrated Controller - Back
×
Stock #89-497 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹10,59,345
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹10,59,345 each
Need More? Request Quote
Product Downloads

Specifications

General

Compatible Objectives:
Nikon Maximum of 5 Objectives
Note:
Length of included USB Cable: 1.8m

Physical & Mechanical Properties

Length (mm):
554.00
Width (mm):
114.50
Weight (kg):
2.75
Load Capacity (kg):
2.0

Hardware & Interface Connectivity

Power Supply:
Lens Changer power cable has bare leads and requires 24-48V, 5A DC power for operation
Power Supply Required and Sold Separately:
USA: #90-717 + #90-728
Europe: N/A
Japan: N/A
Korea: N/A
China: N/A

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Canada
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Enables Rapid Switching between Objectives
  • Integrated Controller for Excellent Accuracy, Precision, and Repeatability
  • 4, 5, or 6 Slot Capacity Options Available
  • Compatible with Olympus, Mitutoyo, or Nikon Objectives

WDI Linear Lens Changers offer an ideal solution for applications where fast and highly accurate switching between multiple objectives is required, such as optical inspection and semiconductor fabrication. These lens changers feature an integrated controller and high-resolution optical encoder to guarantee precision and repeatability while maintaining a low profile and high performance. With a direct drive linear motor that allows changes in as fast as 0.3 seconds with ±0.16µm repeatability, these lens changers enable rapid switching between objectives without sacrificing accuracy. WDI Linear Lens Changers are available to support 4, 5, or 6 objectives from leading microscopy brands, including Olympus, Mitutoyo, and Nikon. Downloadable software and SDK allow for easy programming and monitoring.

Note: A 24-48V, 5A DC power supply is required and sold separately. See each product's individual power supply specification for the recommended power supply.

WARNING! The LLC unit contains a strong magnet that can affect pacemakers and other electromagnetic equipment. People with pacemakers should stay a safe distance away from the unit at all times.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;