eo_logo
 
Product added to cart

4X Objective, Nikon CFI Super Fluor

See More by Nikon
×
Stock #75-345 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,38,045
Volume Pricing
Qty 1+ ₹4,38,045 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MRF00041
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Nikon

Physical & Mechanical Properties

Field of View (mm):
5.5
Length (mm):
49.30
Length excluding Threads (mm):
44.30
Maximum Diameter (mm):
32
Weight (g):
110

Optical Properties

Compatible Cover Glass Thickness (mm):
0.17
Horizontal Field of View, 1/2" Sensor:
1.60mm
Horizontal Field of View, 2/3" Sensor:
2.20mm
Magnification:
4X
Numerical Aperture NA:
0.2
Working Distance (mm):
15.5
Field Number (mm):
22
Parfocal Length (mm):
60.06
Immersion Liquid:
N/A

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
M25 x 0.75

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Superior UV Transmission
  • High Numerical Aperture Designs
  • Feature Low Auto-Fluorescence Materials

Nikon CFI Super Fluor Objectives are designed to provide superior transmission to ultraviolet applications operating down to 340nm, including for use with fluorochromes indo-1, fura-2, and fluo-3, or for photo-activation of caged compounds. Nikon CFI Super Fluor Objectives are designed using low auto-fluorescence materials along with high numerical apertures to guarantee sharp, bright fluorescence images. These microscope objectives have been optimized for improved signal-to-noise ratios at short wavelengths.

Technical Information

Dimensions (mm)
Stock No. Magnification Parafocal Length
A B C D
#88-374 4X 60.06 30.0 44.4 19.7 M25 x 0.75
#88-375 10X 60.06 32.0 58.7 8.0 M25 x 0.75
#88-376 20X 60.06 33.5 58.9 9.0 M25 x 0.75
#88-377 40X 60.06 33.0 59.6 7.5 M25 x 0.75
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin