eo_logo
 
Product added to cart

40X Objective, S Plan Fluor ELWD

See More by Nikon
×
Stock #75-372 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,40,555
Volume Pricing
Qty 1+ ₹2,40,555 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MRH08430
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Nikon

Physical & Mechanical Properties

Field of View (mm):
0.55
Length excluding Threads (mm):
56.11
Maximum Diameter (mm):
34
Weight (g):
200

Optical Properties

Compatible Cover Glass Thickness (mm):
0-2
Horizontal Field of View, 1/2" Sensor:
0.025
Horizontal Field of View, 2/3" Sensor:
0.22
Magnification:
40X
Numerical Aperture NA:
0.6
Working Distance (mm):
2.8-3.6
Field Number (mm):
22
Parfocal Length (mm):
60.41
Immersion Liquid:
N/A

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
M25 x 0.75

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Extra-Long Working Distance (ELWD)
  • Broad Spectral Transmittance
  • Versatility in Observation Modes

Nikon CFI S Plan Fluor ELWD Objectives are designed with an extra-long working distance to allow for high-resolution imaging of large samples and culture vessels of varying thicknesses. With broad spectral transmittance, from near-ultraviolet to near-infrared wavelengths, these objectives enable versatile imaging across multiple advanced microscopy techniques. These objectives allow for greater flexibility and protect delicate specimens during observations by not requiring immersion media. Nikon CFI S Plan Fluor ELWD Objectives are available in a variety of magnifications and support common observation modes, including brightfield, darkfield, DIC, phase contrast, and polarizing microscopy. These objectives are ideal for general fluorescence, brightfield, calcium imaging, and DIC applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin