eo_logo
 
Product added to cart

4" x 4", White, UltraSeal Washdown Backlight

See More by Advanced Illumination
Advanced Illumination UltraSeal Washdown Backlights

Advanced Illumination UltraSeal Washdown Backlights

×
Stock #90-777 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,41,777
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹1,41,777 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
BL245-0404WHIICSS
LED Lifetime (hours):
50000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
122.2 x 122.2 x 24.0
Weight (g):
386
Active Area (inches):
4 x 4

Optical Properties

Color:
White

Electrical

Minimum Input Current:
0.48A

Hardware & Interface Connectivity

Connector:
Flying Leads
Input Voltage (V):
24V
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60
Environmental Rating:
IP69K

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • IP69K Certified for Extreme Washdown Environments
  • Stainless Steel Housing
  • Intensity Output up to 15,000 Lux
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination UltraSeal Washdown Backlights offer intense, even illumination up to 15,000 Lux while providing maximum protection in extreme environmental conditions. These IP69K certified backlights feature a crevice-free design to withstand high temperature washdown procedures and material buildup. The 316 stainless steel is FDA compliant, making them a suitable option for food or pharmaceutical inspection environments. Advanced Illumination UltraSeal Washdown Backlights are ideal for hygienic and aseptic manufacturing applications, such as prolonged liquid immersion and high-pressure steam cleaning common in food and beverage inspection and processing.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;