eo_logo
 
Product added to cart

35mW, 660nm Machine Vision Laser Dev Kit

×
Stock #72-690 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,69,920
Price inclusive of all taxes
Volume Pricing
Qty 1-9 ₹1,69,920 each
Qty 10+ ₹1,61,424 each
Need More? Request Quote
Product Downloads

Specifications

General

Mean Time To Failures MTTF @ 25° (hours):
≥100,000
Contents of Kit:
Lyte-MV-DCLM 660nm, 35mW Machine Vision Laser
6 Interchangable optics
USB Cable
Software
Heavy Duty Mounting Clamp
Focus Keys
Heavy Duty Carry Case
Type of Laser:
Diode
Laser Class - CDRH:
IIIB

Physical & Mechanical Properties

Dimensions (mm):
73.5 Long x 19 Dia
Weight (g):
44
Housing Length (mm):
73.5

Optical Properties

Wavelength (nm):
660.00
Beam Diameter (mm):
5
Beam Divergence (mrad):
< 0.5
Color:
Red
Focus Range (mm):
35mm - ∞

Electrical

Output Power (mW):
35
Power Stability (%):
±3

Hardware & Interface Connectivity

Output Type:
Free Space
Connector:
USB Micro B
Input Voltage (V):
5

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +65
Storage Temperature (°C):
-10 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:
Country of Origin:
United Kingdom
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Features a 660nm, 35mW Red Laser Diode
  • USB Powered and Controllable via Computer
  • Includes Mount, Six Different Projection Heads, and Software
  • Ideal for Inspection, Measurement, and Control Applications

The Machine Vision Laser Development Kit is designed to serve as all-in-one industrial laser light source package for system integrators and developers in the machine vision and inspection industries. Featuring a high power 35mW, 660nm industrial laser diode, a heavy duty mounting clamp, and six interchangeable projection optics, this development kit provides all the necessary components and software for ease of setup and integration. In addition to the interchangeable projection optics, a focus key is included for manual laser focus adjustment, allowing the projection to fit working distances up to 5.5m. No external power supply is required, and when disconnected from the computer, the laser will retain its settings (such as modulation and output power), allowing for flexibility in system design and layout. The Machine Vision Laser Development Kit is ideal for use with industrial cameras for a range of inspection, measurement, and control applications. A rugged carrying case is included to securely store and transport all the kit components.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;