eo_logo
 
Product added to cart

35mm f/11 HPi+ Lens 1.2"

×
Stock #29-289 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹41,760
Volume Pricing
Qty 1+ ₹41,760 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
HPi+ Series
Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
47.30
Outer Diameter (mm):
34.5
Maximum Rear Protrusion (mm):
4

Optical Properties

Horizontal Field of View @ Max Sensor Format:
23.4°
Horizontal Field of View, 1.1" Sensor:
22.8°
Horizontal Field of View, 1" Sensor:
20.8°
Horizontal Field of View, 2/3" Sensor:
14.3°
Horizontal Field of View, 1/1.8" Sensor:
11.8°
Horizontal Field of View, 1/2" Sensor:
10.5°
Maximum Image Circle (mm):
19.30
Number of Elements (Groups):
8
Focal Length FL (mm):
35.00
Working Distance (mm):
200 - ∞
FOV @ Max Sensor Format, H x V (mm):
Horizontal: 23.5° Vertical: 20.4° Diagonal: 30.8°
Aperture (f/#):
f/11
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
20.61
Object Space Principal Plane (mm):
31.10
Image Space Principal Plane (mm):
-22.60
Maximum Distortion (%):
0.37
Exit Pupil Position (mm):
-35.62
Lens Wavelength Range:
VIS
Wavelength:
VIS

Sensor

Maximum Sensor Format:
1.2"
Pixel Size (μm):
2.74

Threading & Mounting

Filter Thread:
M25.5 x 0.50
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60
Type of Ruggedization:
Industrial (Fixed Aperture with Simplified Mechanics)

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Instrumentation (HPi+) versions of our HP+ Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 1.2”, C-Mount Lenses
  • Up to 24.5 MegaPixels, 2.74µm Pixel Size Sensors
  • 16mm to 35mm Focal Length

TECHSPEC® HPi+ Series Fixed Focal Length Lenses are designed to provide exceptional performance for the harsh demands of factory automation (FA) and machine vision. These lenses are designed for use with Sony’s 4th Generation Pregius S™ 24.5MP 1.2” IMX530 and IMX540 sensors. The f/2.8 aperture provide increased light throughput and high-resolution performance. TECHSPEC® HPi+ Series Fixed Focal Length Lenses are C-Mount and are designed without an iris or focusing mechanism to drive down size, weight, and cost. These lenses are ideal for measurement and gauging, 3D stereo vision, and object tracking.

HP+ Series: Features locking focus and iris rings to prevent unwanted adjustments and are designed for factory automation.
HP Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high-quality machine vision lens.
HPi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
HPr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin