eo_logo
 
Product added to cart

3.45X 65mm WD, In-Line Illumination 1.2" Telecentric Lens

1.2” Sensor In-Line Illumination Telecentric Lenses

1.2” Sensor In-Line Illumination Telecentric Lenses

×
Stock #72-175 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹4,30,110
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹4,30,110 each
Need More? Request Quote
Product Downloads

Specifications

General

Product Family:
1.2” Sensor In-Line Illumination Telecentric Lenses
Type:
Telecentric Lens
Compatible Light Guide/Source:
1/4" (0.312")
Type of Illumination:
In-Line Illumination

Physical & Mechanical Properties

Length (mm):
160.00
Ferrule Diameter (inches):
0.312
Maximum Diameter (mm):
19.3

Optical Properties

Horizontal Field of View @ Max Sensor Format:
4.20mm
Horizontal Field of View, 2/3" Sensor:
2.3mm
Horizontal Field of View, 1/2" Sensor:
3.4mm
Maximum Image Circle (mm):
19.30
Primary Magnification PMAG:
3.45X
Telecentric Lens Magnification:
3.45
Working Distance (mm):
65.00
Aperture (f/#):
f/10.1
Distortion (%):
<0.01%
Magnification:
3.45X
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1.2"
Pixel Size (μm):
2.74

Threading & Mounting

Filter Thread:
N/A
Mount:
C-Mount

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • 1.2” Max Sensor Format
  • Fiber Optic Input for In-line Illumination
  • Long Working Distance

1.2” Sensor In-Line Illumination Telecentric Lenses are designed for cameras with SONY IMX367, 530, and 540 or equivalents allowing for large fields of view. Theses lenses are designed with an in-line illumination port that accepts a ¼” fiber optic light guide with incorporated M3 set screws in the in-line illumination port to light guide and include a lockable ring to rotate the lens and ensure alignment with the camera sensor. These telecentric lenses are designed to achieve high coaxial uniformity on 3µm, 24.5MP sensors and reduce parallax errors yielding maximum image quality with an excellent degree of measurement accuracy. 1.2” Sensor In-Line Illumination Telecentric Lenses are available in magnifications ranging from 0.5X – 3.45X and offer low f/#s and a low distortion of <0.01%. These lenses are ideal for applications including machine vision, metrology, automotive and electronic inspection, measurement, and gauging.

Note: ¼" Fiber optic light guides are sold separately.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;