eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm Dia., 2mm Thick, VIS-EXT AR Coated Sapphire Window

×
Stock #28-696 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,790
Volume Pricing
Qty 1-24 ₹13,790 each
Qty 25-50 ₹10,562 each
Qty 51-99 ₹10,416 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Clear Aperture CA (mm):
27.00
Diameter (mm):
30.00 ±0.05
Thickness (mm):
2.00 ±0.05
Parallelism (arcmin):
≤3.5
Bevel:
Protective as needed
Clear Aperture (%):
≥90
Edges:
Fine Ground
Poisson's Ratio:
0.27
Young's Modulus (GPa):
435
Knoop Hardness (kg/mm2):
1,900.00

Optical Properties

Coating:
VIS-EXT (350-700nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sapphire (Al2O3)
Index of Refraction (nd):
1.77
Surface Quality:
80-50
Abbe Number (vd):
72.24
Birefringence (no-ne):
0.008 for Visible Light Orthogonal to Optical Axis
Axis Orientation:
Random
Coating Specification:
Ravg <0.5% @ 350 - 700nm
Wavelength Range (nm):
350 - 700
Surface Flatness (P-V):
2λ (typical)

Material Properties

Density (g/cm3):
3.97
Coefficient of Thermal Expansion CTE (10-6/°C):
5.4 (Parallel to C-Axis)
4.3 (Perpendicular to C-Axis)

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Switzerland
Imported By:
Edmund Optics India Private Limited

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Features Extreme Surface Hardness Chemical Resistance
  • Transmits Wavelengths Ranging From UV to Mid-Infrared
  • Thinner and Stronger than Standard Glass Windows
  • Anti-Reflection Coating Options Covering 350 - 5000nm Available

TECHSPEC® Sapphire Windows are manufactured from single crystal sapphire, making them ideal for demanding applications (such as laser systems) because of their extreme surface hardness, high thermal conductivity, high dielectric constant and resistance to common chemical acids and alkalis. Sapphire is the second hardest crystal next to diamond and, because of their structural strength, sapphire windows can be made much thinner than other common windows with improved transmittance. Chemically, sapphire is single crystal aluminum oxide (Al2O3) and is useful in a transmission range from UV to mid-infrared or 330 - 5500nm when uncoated. TECHSPEC® Sapphire Windows are available with anti-reflection (AR) coatings to improve performance in the visible, NIR, and IR spectra with coating options covering 350 - 5000nm. 

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;