eo_logo
 
Product added to cart

2.5X Mitutoyo WLI Plan Apo Objective

See More by Mitutoyo
2.5X Mitutoyo WLI Plan Apo Objective

2.5X Mitutoyo WLI Plan Apo Objective

×
Stock #74-656 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,61,250
Volume Pricing
Qty 1+ ₹7,61,250 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
378-400
Compatible Tube Lens Focal Length (mm):
Focal Length: 100mm
Style:
Infinity Corrected
Manufacturer:
Mitutoyo
Note:
Designed to be used with a 100mm Tube Lens, Sold Separately

Physical & Mechanical Properties

Length (mm):
47.00
Maximum Diameter (mm):
58.50 (36.40 excluding interference unit)
Weight (g):
320.00

Optical Properties

Horizontal Field of View, 2/3" Sensor:
3.52mm
Focal Length FL (mm):
40.00
Magnification:
2.5X
Numerical Aperture NA:
0.14
Resolving Power (μm):
2.0
Depth of Field (μm):
14.03
Working Distance (mm):
13.00
Field Number (mm):
11.00
Parfocal Length (mm):
60.00

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
RMS/20.32mm x 36 TPI

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Importer:
Edmund Optics India Private Limited

Product Details

  • Ideal for Interferometry Applications
  • Long Working Distances and High Numerical Apertures
  • High-Quality Plan Apochromatic Design

Mitutoyo WLI Plan APO Infinity Corrected Objectives are high-resolution plan apochromatic objectives featuring high numerical apertures designed for use in white light interferometry applications. These objectives ensure long parfocal working distances of 60mm while maintaining a more compact and lightweight design. Each objective incorporates an interference fringe adjustment mechanism and internal beam splitter for precise measurements and control of the interference fringe pattern. Mitutoyo WLI Plan APO Infinity Corrected Objectives are available with magnifications ranging from 2.5 – 50x and are designed for use with 100mm focal length tube lenses. These objectives are ideal for white light interferometry applications such as Vertical Scanning Interferometry (VSI), 3D Surface Profiling, Dispersion & Reflection Measurement, and Medical Imaging.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin