eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2.5mm Entrance 7.5mm Exit, 100mm Long, Tapered Light Pipe Mount

×
Stock #67-402 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,430
Volume Pricing
Qty 1-5 ₹11,430 each
Qty 6-25 ₹9,180 each
Qty 26-49 ₹8,595 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Length of Compatible Light Pipe (mm):
100.00
Aperture of Compatible Light Pipe (mm):
2.5 x 2.5 Entrance / 7.5 x 7.5 Exit

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Easily Mounts Tapered Light Pipe Homogenizing Rods
  • Non-Marring Clamps
  • Breadboard Mounting Accessory Available

Specifically designed to hold our TECHSPEC® Tapered Light Pipe Homogenizing Rods, these mounts simplify handling and integration of those components. The end-clamps provide minimal contact with the light pipes, ensuring maximum light throughput. Each mount includes two non-marring plastic clamps, one barrel and four set screws. #64-922 ¼-20 Mounting Bracket for easy bench-top integration is also available.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin