eo_logo
 
Product added to cart

25mm Dia., 3mm Thick, Zinc Selenide (ZnSe) Diffuser

IR Calcium Fluoride (CaF2) Diffusers

×
Stock #72-636 New 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹34,101
Price inclusive of all taxes
Volume Pricing
Qty 1-5 ₹34,101 each
Qty 6-25 ₹27,342 each
Qty 26+ ₹25,626 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
IR Diffuser
Note:
Fine Grind S1 to 180 grit, Polished S2

Physical & Mechanical Properties

Clear Aperture CA (mm):
22.5 Specified for S2
Diameter (mm):
25.00 ±0.01
Edges:
Fine Ground
Thickness (mm):
3.00 ±0.10
Parallelism (°):
<1 arcmin
Bevel:
Protective as needed

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
ZnSe
Wavelength Range (nm):
600 - 12000
Surface Quality:
80-50 Specified for S2
Surface Accuracy, P-V:
S1: N/A S2: λ/2

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Evenly Ground First Surface for Even Diffusion
  • Low Index of Refraction Maximizes Throughput
  • Broad Transmission Range

IR Diffusers feature an evenly fine ground first surface to produce even diffusion in the visible (VIS) and infrared (IR) spectra. Available in both ZnSe and CaF2 options with transmission ranges of 600nm-12000nm and 300nm-7000nm respectively, these diffusers can be used with a variety of coherent and incoherent light sources. The low index of refraction of calcium fluoride maximizes the throughput of these diffusers without use of an antireflection (AR) coating. IR Diffusers are ideal for use in laser calibration systems and general diffusion of VIS - IR light sources.

Technical Information

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;