eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.0mm 320 - 450nm, N-BK7 Right Angle Mirrors (Hypotenuse Coated)

Broadband Dielectric Coated Right Angle Mirrors

×
Stock #15-598 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹18,606
Volume Pricing
Qty 1-5 ₹18,606 each
Qty 6-25 ₹14,869 each
Qty 26-49 ₹13,935 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Right Angle Mirror

Physical & Mechanical Properties

Clear Aperture (%):
90
Dimensional Tolerance (mm):
±0.1
Length of Hypotenuse (mm):
35.40
Length of Legs (mm):
25.00

Optical Properties

Coating Type:
Dielectric
Coating:
Dielectric Mirror (320-450nm)
Wavelength Range (nm):
320 - 450
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Angle Tolerance (arcmin):
±2
Coating Specification:
Hypotenuse: Ravg >98% @ 340 - 488nm (0°, All Polarizations)
Ravg >98% @ 320 - 450nm (45°, All Polarizations)
Ravg >99% @ 320 - 450nm (45°, S-Polarization)
Surface Quality:
40-20
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 355nm, 20ns, 20Hz
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.50

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

TECHSPEC® Broadband Dielectric Coated Right Angle Mirrors (Hypotenuse Coated) are designed for beam steering or precision alignment applications utilizing multiple laser sources or operating from the visible to near-infrared spectra. These mirrors feature improved reflection compared to standard metal coated mirrors, increasing system performance by decreasing energy loss. These right angle mirrors are easily mounted and integrated into optical systems. TECHSPEC® Broadband Dielectric Coated Right Angle Mirrors (Hypotenuse Coated) reflect light at 90º and have greater than 98% reflection over broad wavelength ranges. These mirrors feature a N-BK7 substrate and are available in a variety of leg lengths. 

Note: These right angle mirrors are not recommended for use in applications where light is reflected off the coated hypotenuse from inside the prism. 

Technical Information

Image above shows light reflecting off the coated hypotenuse.
Image above shows light reflecting off the coated hypotenuse.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;