eo_logo
 
Product added to cart

2.2 - 13.6um InAsSb Photovoltaic Infrared Detector, PVIA-4TE-13-1×1-TO8-wZnSeAR36

2.2 - 13.6um InAsSb Photovoltaic Infrared Detector, PVIA-4TE-13-1×1-TO8-wZnSeAR36

2.2 - 13.6um InAsSb Photovoltaic Infrared Detector, PVIA-4TE-13-1×1-TO8-wZnSeAR36

×
Stock #90-464 New 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹2,68,155
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹2,68,155 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
IR Photovoltaic Detector
Model Number:
PVIA-4TE-13-1×1-TO8-wZnSeAR36
Package:
TO-8
Manufacturer:
Vigo Photonics

Physical & Mechanical Properties

Weight (g):
7
Active Area (mm):
1.00 x 1.00

Optical Properties

Spectral Response (nm):
2200 - 13600
Acceptance Angle (°):
36

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +70
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:
Country of Origin:
Poland
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Mid and Long-Wave Infrared (MWIR/LWIR) Spectral Range
  • 1 × 1mm² Active Areas with Acceptance Angles up to 90°
  • TO-39 and TO-8 Package Styles with Specialized Anti-Reflection Windows

Vigo Photonics Infrared Detectors deliver high-performance mid and long-wave IR detection with exceptional sensitivity and stability across demanding applications. These HgCdTe and InAsSb detectors are available with a variety of cooling configurations, including single, dual, triple, and quad-stage thermoelectric coolers, to optimize signal-to-noise ratios. Models are offered with active areas of 1 × 1mm² and acceptance angles up to 90°, providing flexibility for system integration. Vigo Photonics Infrared Detectors feature precision packaging options such as TO-39 and TO-8 housings with specialized anti-reflection coatings for maximum throughput. These detectors combine reliability with infrared technology, making them ideal for spectroscopy, gas analysis, and defense applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;