eo_logo
 
Product added to cart

20X Objective, Nikon CFI S Plan Fluor LWD

See More by Nikon
×
Stock #75-376 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹11,87,316
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹11,87,316 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MRH08250
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Nikon

Physical & Mechanical Properties

Field of View (mm):
1.25
Length excluding Threads (mm):
57.49
Maximum Diameter (mm):
38
Weight (g):
280

Optical Properties

Compatible Cover Glass Thickness (mm):
0-1.8
Horizontal Field of View, 1/2" Sensor:
0.32
Horizontal Field of View, 2/3" Sensor:
0.44
Magnification:
20X
Numerical Aperture NA:
0.70
Working Distance (mm):
1.3 - 2.3
Field Number (mm):
25
Parfocal Length (mm):
60.45
Immersion Liquid:
N/A

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
M25 x 0.75

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Long Working Distance (LWD)
  • Optimized for Fluorescence Microscopy
  • Ideal for Stem Cell and Drug Design Applications

Nikon CFI S Plan Fluor LWD Objectives are plastic-compatible high-resolution, large-FOV objectives designed with long working distances. These objectives provide a safe, clear image of thick samples and culture vessels without compromising optical performance. Featuring a 0.70 numerical aperture, these objectives deliver bright, high-contrast images for precise visualization of fluorescent signals. Nikon CFI S Plan Fluor LWD Objectives are optimized for fluorescence and feature a correction ring to compensate for cover glass thickness of 0 to 1.8mm. These objectives are ideal for live-cell imaging, stem cell tracking, and high-throughput drug screening workflows.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;