eo_logo
 
Product added to cart

20X Objective, CFI Plan Achromatic

See More by Nikon
×
Stock #75-355 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹27,840
Volume Pricing
Qty 1+ ₹27,840 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MRL00202
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Nikon

Physical & Mechanical Properties

Field of View (mm):
1.1
Length excluding Threads (mm):
58.67
Maximum Diameter (mm):
27
Weight (g):
85

Optical Properties

Compatible Cover Glass Thickness (mm):
0.17
Horizontal Field of View, 1/2" Sensor:
0.32
Horizontal Field of View, 2/3" Sensor:
0.44
Magnification:
20X
Numerical Aperture NA:
0.4
Working Distance (mm):
1.2
Field Number (mm):
22
Parfocal Length (mm):
59.87
Immersion Liquid:
N/A

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
M25 x 0.75

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Exceptional Flat-Field Imaging
  • High Numerical Apertures and Oil Immersion Options Available
  • Wide Magnification Range (1X to 100X)

Nikon’s CFI Plan Achromat Objectives deliver exceptional flat-field imaging ensuring sharp, distortion-free clarity across the entire field of view, making these objectives ideal for both visual inspection and high-precision digital imaging. With high numerical apertures and specialized oil immersion options available, these objectives offer enhanced resolution and light-gathering capability for demanding high-magnification applications. Nikon CFI Plan Achromat Objectives are available in 1X up to 100X magnification, providing solutions for low-magnification overviews or detailed high-resolution imaging. Color corrected for the entire visible spectrum; these objectives are suitable for brightfield and fluorescence observation in routine lab work and photomicrography.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin