eo_logo
 
Product added to cart

20.0mm Beam Steering Assembly

#67-363

×
Stock #67-363 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹47,015
Price inclusive of all taxes
Volume Pricing
Qty 1-10 ₹47,015 each
Qty 11+ ₹43,797 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Beam Steering
Type of Optics:
Circular
Range:
360° Horizontal, 6° Tilt

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum & Stainless Steel
Post Diameter (mm):
20.0

Threading & Mounting

Size of Compatible Optics (mm):
25.0 - 25.4

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Taiwan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Ready to Use Beam Steering Assembly
  • High Resolution 100 TPI Kinematic Mounts
  • Available with 20mm Post for Higher Stability

Beam Steering Assemblies are specifically suited for numerous applications in laser holography, interferometry and other exacting set-ups and systems requiring precise redirection of an optical beam. The 12.7mm Beam Steering Assembly comprises a slotted base, suitable for attachment to metric and imperial bench plates, a main 300mm post and two 100 TPI kinematic mounts with 6° tilt range, suitable for 1" or 25mm diameter optics. The kinematic mounts can be moved vertically and can also be rotated 360° around the main post. The 20mm Beam Steering Assembly is designed for applications that require a higher level of stability and feature a larger slotted base than its 12.7mm counterpart; it includes a 20mm main post and heavy duty cross clamps. Mirrors are held in place with an #8 set screw.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;