eo_logo
 
Product added to cart

200 x 5000mm Sheet of Diffuse Mirror Foil, Low Outgassing Adhesive

×
Stock #75-457 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹3,94,728
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹3,94,728 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
DM-26X500-2
Type:
Low Outgassing Adhesive

Physical & Mechanical Properties

Dimensions (mm):
200 x 5000
Foil Thickness (μm):
100
Adhesive Thickness (μm):
60

Optical Properties

Coating:
ACKTAR DIFFUSIVE MIRROR
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Stainless Steel
Coating Thickness (μm):
<5
Wavelength Range (μm):
0.4 - 19

Environmental & Durability Factors

Operating Temperature (°C):
-50 to +150
Abrasion Resistance:
Moderate

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Israel
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Highly Lambertian Reflectance
  • 90% Average Total Hemispherical Reflectance Between 0.4 to 17µm
  • Standard, Low Outgassing, and No Adhesive Options Available

Acktar Diffusive Mirror Foils features an average Total Hemispherical Reflection exceeding 90% from 0.4 to 17µm wavelengths. These foils are available in 20 x 26cm or 20 x 500cm sheets, with either standard, low outgassing, or no adhesive options. Engineered to be flexible and lightweight, these foils maintain consistent performance over a wide range of temperature and humidity levels. Acktar Diffusive Mirror Foils feature a nearly ideal Lambertian, diffuse reflectance across a broad spectral range, with a flat response in the VIS, NIR, and IR spectra. These foils are 100% inorganic and are PFAS substance free, making them ideal for laboratory, clean room, vacuum, and space applications.

Note: Please contact us for more information on other forms, such as rolls, tapes, or die-cuts.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;