eo_logo
 
Product added to cart

2" x 2", BBAR (400-1000nm) Coated, Plastic Polycarbonate Window

×
Stock #21-353 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹5,902
Price inclusive of all taxes
Volume Pricing
Qty 1-5 ₹5,902 each
Qty 6-25 ₹4,742 each
Qty 26-49 ₹4,439 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Clear Aperture CA (mm):
45.72 x 45.72
Dimensions (inches):
2.00 x 2.00
Dimensions (mm):
50.80 x 50.80 ±0.254
Thickness (inches):
0.06
Thickness (mm):
1.52 ±0.1
Length (mm):
50.80
Width (mm):
50.80
Bevel:
Protective as needed
Edges:
Smooth, Machined

Optical Properties

Coating:
BBAR (400-1000nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polycarbonate
Index of Refraction (nd):
1.585
Abbe Number (vd):
34
Coating Specification:
Ravg ≤1.25% @ 400 - 1000nm
Wavelength Range (nm):
400 - 1000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
68

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

Polycarbonate Plastic Windows are a lightweight alternative to glass windows. Combining durability and high transmission, these windows are an ideal cost-effective solution for harsh environments and displays. Compared to PMMA acrylic windows, polycarbonate windows are more impact resistant and stronger but are more susceptible to scratches. Polycarbonate Plastic Windows feature lower water absorption and a higher softening temperature than PMMA, but their higher index of refraction leads to higher Fresnel reflections without AR coatings. Their strength and stability make these windows ideal for use in medical and industrial applications.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;