eo_logo
 
Product added to cart

2 - 12um Micro HgCdTe Photovoltaic Detector Module, MicroM 10.6

2 - 12um Micro HgCdTe Photovoltaic Detector Module, MicroM 10.6

2 - 12um Micro HgCdTe Photovoltaic Detector Module, MicroM 10.6

×
Stock #90-459 New 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,72,044
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹1,72,044 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
IR Photovoltaic Detection Module
Model Number:
microM-10.6
Manufacturer:
Vigo Photonics

Physical & Mechanical Properties

Weight (g):
100
Size of Active Area (mm):
1.00 x 1.00
Active Area (mm):
1.00 x 1.00

Optical Properties

Spectral Response (nm):
2000 - 12000
Acceptance Angle (°):
85

Electrical

Bandwidth (MHz):
Up to 10 MHz

Hardware & Interface Connectivity

Power Supply:
Power Supply Required(#91-004) and Sold Separately

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +30
Storage Temperature (°C):
-20 to +50

Additional Info

Included Components:
(1) SMA-BNC Cable, (1) JWPF-DB9 Power Supply Cable

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:
Country of Origin:
Poland
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Built-In Preamplifiers and TEC Control Options
  • Mid and Long-Wave Infrared (MWIR/LWIR) Spectral Ranges
  • Evaluation Kits and Digital Interfaces for Simplified Setup and Data Acquisition   

Vigo Photonics Infrared Detector Modules offer solutions that combine advanced IR detector technology with integrated electronics for simplified system integration. These compact modules feature options ranging from uncooled micro-size designs to multi-stage TE-cooled laboratory systems with programmable preamplifiers. Evaluation kits, digital interfaces, and built-in TEC controllers ensure fast setup and reliable operation across diverse environments. Vigo Photonics Infrared Detector Modules are available in configurations optimized for mid-wave and long-wave infrared, with spectral coverage from 2 to 12µm. Ideal for spectroscopy, gas sensing, industrial monitoring, and defense applications, these modules deliver high performance in flexible, ready-to-use packages.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;