eo_logo
 
Product added to cart

1x2 Fiber Coupler, 1550nm, 99:1,FC/APC

×
Stock #75-488 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹23,576
Price inclusive of all taxes
Volume Pricing
Qty 1-4 ₹23,576 each
Qty 5-9 ₹21,219 each
Need More? Request Quote
Product Downloads

Specifications

Optical Power (mW):
300 (Max)

General

Fiber Cable Type:
SMF-28E fiber, 900μm loose tube

Physical & Mechanical Properties

Length of Fiber (m):
1.00

Optical Properties

Center Wavelength CWL (nm):
1,550.00
Bandwidth (nm):
±15
Coupling Ratio:
1% / 99% (Port 1/Port 2 & 3)

Hardware & Interface Connectivity

Connector:
FC/APC
Insertion Loss (dB):
19.0 (Port 1 & 2, Max)
0.8 (Port 1 to 3, Max)
Loss (dB):
Max. Excess Loss: 0.3

Environmental & Durability Factors

Operating Temperature (°C):
-5 to +70
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • 980, 1064, or 1550nm Narrowband Center Wavelength Options Available
  • 50:50, 75:25, 90:10, or 99:1 Coupling Ratio Options Available
  • FC/APC Connectorized for Easy Integration

1x2 Single Mode (SM) Fiber Splitters/Couplers allow for a single fiber input to be split into two outputs or for multiple inputs to be combined into one output. These narrowband couplers feature center wavelengths of 980, 1064, or 1550nm with coupling ratios of 50:50, 75:25, 90:10, or 99:1. 1x2 Single Mode (SM) Fiber Splitters/Couplers are rated for use in systems with optical powers up to 300mW and are terminated with FC/APC Connectors. These couplers are ideal for applications that require light to be split from a single input into two outputs at a specific, narrow wavelength range and coupling ratio.

Note: Please contact us for Custom Wavelength, Coupling Ratio, and Connector Options.

 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;