eo_logo
 
Product added to cart

Photometrics Prime BSI Express, USB 3.2 Camera, 1T-01-PRIME-BSI-EXP

×
Stock #90-390 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,05,000
Volume Pricing
Qty 1+ ₹13,05,000 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Monochrome

General

Type:
Monochrome Camera
Model Number:
1T-01-PRIME-BSI-EXP
Manufacturer:
Teledyne Photometrics
Camera Series:
Prime BSI Express
Note:
Includes:
USB 3.2 Gen 2 Cables
USB 3.2 Gen 2 Interface Card
12V/ 5A power supply with international power cord set
(2) Single-line MMCX trigger cables
USB memory device containing PVCAM library and drivers
Quick Installation Guide

Physical & Mechanical Properties

Dimensions (mm):
78 x 78 x 88
Weight (g):
760
Housing:
Full

Optical Properties

Wavelength Range (nm):
200 - 1100

Sensor

Sensor Format:
1.2"
Resolution (Megapixels):
4.20
Frame Rate (fps):
95.00
Pixels (H x V):
2,048 x 2,048
Sensing Area, H x V (mm):
13.31 x 13.31
Imaging Sensor:
GPixel Gsense 2020BSI
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Rolling
Pixel Depth:
11, 12, 16 bit
Exposure Time:
6μs- 10s
Dynamic Range (dB):
89

Hardware & Interface Connectivity

Connector:
USB 3.2 Gen 2
Power Supply:
Power over GPIO with #90-399
GPIOs:
1 configurable input, 3 configurable outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
BNC

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
(1) ¼–20 thread per side

Environmental & Durability Factors

Operating Temperature (°C):
0 to 30
Storage Temperature (°C):
–20 to 60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:
Country of Origin:
Canada
Imported By:
Edmund Optics India Private Limited

Product Details

  • Highly Sensitive Back-Illuminated sCMOS for Scientific Applications
  • 95% QE and Ultra-Low 1.0 e⁻ Read Noise
  • 95 fps Over USB 3.2
  • Scientific Cameras for High Sensitivity Microscopy Applications

Teledyne Photometrics Prime BSI Express USB 3.2 Cameras feature a highly sensitive back-illuminated sCMOS sensor. This sensor provides a 95% peak quantum efficiency and ultra-low 1.0 e⁻ median read noise, delivering a high signal-to-noise ratio and outstanding performance in low-light imaging conditions. These cameras are designed to achieve up to 95 frames per second using a USB 3.2 interface, enabling high-speed imaging and fast data transfer. Teledyne Photometrics Prime BSI Express USB 3.2 Cameras are ideal for fluorescence, calcium imaging, and live-cell microscopy. These cameras include Teledyne's proprietary-designed software platforms, Beacon and PVCAM, for optimizing camera performance and ease of system integration.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;