eo_logo
 
Product added to cart

Photometrics Iris 15 PCIe Camera, 1T-01-IRIS-15-PCIE-M-16-C

#90-391 Photometrics Iris 15 PCIe Camera

#90-391 Photometrics Iris 15 PCIe Camera Kit included with #90-391 Iris 15 camera
×
Stock #90-391 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹14,13,750
Volume Pricing
Qty 1+ ₹14,13,750 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Monochrome

General

Type:
Monochrome Camera
Model Number:
1T-01-IRIS-15-PCIE-M-16-C
Manufacturer:
Teledyne Photometrics
Camera Series:
Iris
Note:
Includes:
PCI Express (PCIe) interface card
PCI Express data cable
12V/ 5A power supply with international power cord set
(2) Single-line MMCX trigger cables
USB memory device containing PVCAM library and drivers
Quick installation guide

Physical & Mechanical Properties

Dimensions (mm):
78 x 78 x 118
Weight (g):
680
Housing:
Full

Optical Properties

Wavelength Range (nm):
400 - 1000

Sensor

Sensor Format:
1.5"
Resolution (Megapixels):
14.90
Frame Rate (fps):
30.00
Pixels (H x V):
5,056 x 2,960
Sensing Area, H x V (mm):
21.49 x 12.58
Imaging Sensor:
GPixel Gsense 5130
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Rolling
Pixel Depth:
16 bit
Exposure Time:
12μs- 10s
Dynamic Range (dB):
78

Hardware & Interface Connectivity

Connector:
PCIe
Power Supply:
GPIO with #90-400
GPIOs:
1 configurable input, 3 configurable outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
BNC

Threading & Mounting

Mount:
F-Mount
Mounting Threads:
(1) ¼–20 thread per side

Environmental & Durability Factors

Operating Temperature (°C):
0 to 30
Storage Temperature (°C):
–20 to 60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • High Resolution Imaging Even at Low Magnifications
  • Small 4.25µm Pixels Across Large Arrays
  • Advanced Triggering
  • Scientific Cameras for High Sensitivity Microscopy Applications

Teledyne Photometrics Iris PCIe Cameras utilize high-resolution sCMOS sensors with 4.25 µm pixels and large sensor formats. This enables precise imaging at low magnifications by maximizing spatial sampling across wide fields of view without sacrificing sensitivity or frame rate. These cameras also feature programmable scan and readout modes that allow precise control of exposure timing and sensor readout direction. Additionally, their advanced triggering capabilities enable seamless synchronization with external devices for high-speed or time-critical imaging applications. Teledyne Photometrics Iris PCIe Cameras are available in C-Mount and F-Mount configurations and are ideal for light-sheet microscopy, live-cell fluorescence, or imaging large samples at high resolutions. These cameras include Teledyne's proprietary-designed software platforms, Beacon and PVCAM, for optimizing camera performance and ease of system integration.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin