eo_logo
 
Product added to cart

Coherent® USB PowerMax Pro Measurement System 1295921 | 150W (Recertified 05-P)

See More by Coherent®

Coherent USB-PowerMax Pro Fast Measurement Systems

×
Stock #37-075-RCD-05P Recertified 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹3,26,869
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹3,26,869 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
1295921
Type:
Meterless
Rise Time (μs):
≤10
Calibration Uncertainty (%):
±2
Cooling Method:
Water/Air (intermittent)
Fall Time (μs):
≤10
Maximum Incident Energy Density:
33mJ/cm2 (10ns; 1064nm)

Physical & Mechanical Properties

Active Area (mm):
30 x 30

Optical Properties

Calibration Wavelength (nm):
810
Wavelength Range (nm):
400 - 1100, 9000 - 11000

Electrical

Spectral Compensation Accuracy (%):
±3
Maximum Incident Power Density (kW/cm2):
14
Power Range (Water-Cooled):
200mW to 150W

Hardware & Interface Connectivity

Length of Cable (m):
2.5
Computer Interface:
USB

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Fastest Response Laser Power Measurement System Available
  • Fully Integrated Plug-and-Play USB System
  • Large Active Area for Full Beam Measurement

Coherent USB-PowerMax Pro Fast Measurement Systems incorporate a patented power sensor technology that delivers orders of magnitude faster response time than previously possible with thermal or pyro detector technology. The systems enable users to measure laser average power, peak power, and pulse energy, while viewing the pulse temporal profile of the beam. They are ideal for process control due to the instantaneous response to laser power variation and detailed pulse analysis, without impacting process throughput. Coherent USB-PowerMax Pro Fast Measurement Systems eliminate the need for a separate meter and feature a small form factor, simple implementation, and easy communication via direct USB interface, or wirelessly through available Android™ and iOS applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;