eo_logo
 
Product added to cart

13.5nm, 25.4mm Dia, 5° AOI, EUV Spherical Mirror

TECHSPEC® Extreme Ultraviolet (EUV) Spherical Mirrors

×
Stock #11-730 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹4,34,836
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹4,34,836 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Spherical Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.13
Thickness (mm):
6.35 ±0.25
Surface Roughness (Å):
<3 RMS

Optical Properties

Coating Type:
Metal/Semiconductor
Coating:
Mo/Si Multilayer
Top Layer: Silicon
Surface Flatness (P-V):
λ/10 @ 632.8nm
Design Wavelength DWL (nm):
13.5
Effective Focal Length EFL (mm):
250.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Angle of Incidence (°):
5
Coating Specification:
Rabs >60% @ 13.5nm
Radius R1 (mm):
500.00
Radius of Curvature (mm):
500.00
Full Width-Half Max FWHM (nm):
0.50

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Mo/Si Multilayer Coating on Super-Polished Substrates
  • Maximum Achievable Reflection at 13.5nm
  • Designed for EUV Beam Focusing Applications
  • Narrow Pass Band for HHG Applications

Extreme Ultraviolet (EUV) Spherical Mirrors feature a multilayer Mo/Si coating providing greater than 60% reflection at 13.5nm. They are designed for a 5° angle of incidence and intended for focusing unpolarized EUV laser sources. A surface roughness of less than 3Å RMS minimizes scatter. This is essential for EUV wavelengths which experience more scattering than longer wavelengths. EUV Spherical Mirrors have a very narrow pass band of approximately 0.5nm, ensuring that only the 13.5nm harmonic of interest is reflected in high harmonic generation (HHG) applications. Typical applications for EUV spherical mirrors include Coherent Diffractive Imaging (CDI), EUV imaging, and EUV nanomachining.

Note: Test data from each mirror's production run sample included.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;