eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm Focal Length, HP+ Series Fixed Focal Length Lens

×
Stock #20-224 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹46,719
Volume Pricing
Qty 1+ ₹46,719 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
89.33
Maximum Diameter (mm):
44
Outer Diameter (mm):
44
Maximum Rear Protrusion (mm):
0
Maximum Length (mm):
89.33
Minimum Length (mm):
87.74

Optical Properties

Horizontal Field of View @ Max Sensor Format:
71.2°
Field of View at Max Sensor Format:
Horizontal: 71.2° Vertical: 53.3° Diagonal: 86.2°
Horizontal Field of View, 1.1" Sensor:
65.8°
Horizontal Field of View, 1" Sensor:
59.6°
Horizontal Field of View, 2/3" Sensor:
41.4°
Horizontal Field of View, 1/1.8" Sensor:
34°
Horizontal Field of View, 1/2" Sensor:
30.2°
Maximum Image Circle (mm):
19.30
Numerical Aperture NA, Object Side:
0.0126
Number of Elements (Groups):
12 (9)
Focal Length FL (mm):
12.00
Working Distance (mm):
100mm to ∞
Aperture (f/#):
f/2.8 – 16
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
19.38
Object Space Principal Plane (mm):
29.37
Image Space Principal Plane (mm):
-10.78
Maximum Distortion (%):
15.76
Exit Pupil Position (mm):
-55.45
Wavelength:
VIS

Sensor

Maximum Sensor Format:
1.2"

Threading & Mounting

Filter Thread:
M46 x 0.75 (Male)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 1.2”, C-Mount Lenses
  • Up to 24.5 MegaPixels, 2.74µm Pixel Size Sensors
  • 16mm to 35mm Focal Length

TECHSPEC® HP+ Series Fixed Focal Length Lenses are designed to provide exceptional performance for the harsh demands of factory automation (FA) and machine vision. These lenses are designed for use with Sony’s 4th Generation Pregius S™ 24.5MP 1.2” IMX530 and IMX540 sensors. The f/2.8 aperture provide increased light throughput and high-resolution performance. TECHSPEC® HP+ Series Fixed Focal Length Lenses are C-Mount and feature a locking focus and iris rings to prevent unwanted adjustments, as well as a front filter thread for integrating standard optical filters. These lenses are ideal for measurement and gauging, 3D stereo vision, and object tracking.

Edmund Optics has created a family of high-performance optical designs (the HP Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HP Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HP Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high-quality machine vision lens.
  • HPi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HPr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin