eo_logo
 
Product added to cart

12.5mm Diameter, 1.1mm Thick, <10 Ω/sq, ITO Coated Glass Window

Indium Tin Oxide (ITO) Coated Conductive Windows

Indium Tin Oxide (ITO) Coated Conductive Windows

×
Stock #74-460 New 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹4,944
Price inclusive of all taxes
Volume Pricing
Qty 1-10 ₹4,944 each
Qty 11-25 ₹3,955 each
Qty 26-49 ₹3,709 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Diameter (mm):
12.50 ±0.2
Thickness (mm):
1.10 ±0.25
Bevel:
Protective as needed
Construction:
ITO Window
Edges:
Cut and Safety Seam

Optical Properties

Coating:
S1: ITO Coating
S2: Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Visible Light Transmission VLT (%):
Tavg≥80.5% from 400-700nm
Coating Specification:
<10 Ω/sq
Wavelength Range (nm):
400 - 700

Material Properties

Surface Resistivity (Ω/ Sq):
<10

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Electro Magnetic Interference (EMI) Shielding, Defogging, and Display Protection Applications
  • 10Ω/sq and 100Ω/sq Coating Options
  • 12.5, 25, 50, and 75 mm Sizes Available
  • Conductive Tape Available for Prototyping

Indium Tin Oxide (ITO) Coated Conductive Windows feature an electrically conductive coating on float glass substrates and are available in sheet resistivities of 10 Ω/sq and 100 Ω/sq. A low sheet resistivity of 10 Ω/sq is ideal for applications requiring high conductivity, while the 100 Ω/sq resistivity is commonly used for improved heat dissipation and NIR transmission. Available in both round and square sizes from 12.5 to 75 mm, the windows feature up to 88% visible light transmission in the 400-700nm range. Indium Tin Oxide (ITO) Coated Conductive Windows are ideal for a wide variety of applications including display protection, EMI shielding, outdoor surveillance, de-fogging, and de-icing applications. Additionally, conductive tape is available to simplify prototyping and integration.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;