eo_logo
 
Product added to cart

12.5 x 12.5mm Ultra Broadband Wire Grid Linear Polarizer

Unmounted Ultra Broadband Wire Grid Linear Polarizer

×
Stock #68-749 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹75,125
Volume Pricing
Qty 1-10 ₹75,125 each
Qty 11+ ₹64,071 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture CA (mm):
8.5 x 8.5
Length (mm):
12.50
Dimensions (mm):
12.5 x 12.5
Thickness (mm):
2.13 ±0.2
Dimensional Tolerance (mm):
±0.4
Construction:
Wire Grid
Alignment Tolerance (°):
±1.0
Width (mm):
12.50

Optical Properties

Angle of Incidence (°):
±20 without depolarization
Extinction Ratio:
5000:1 @ 3200nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
80-50
Transmission (%):
>80 (Typical) @ 450nm
Wavelength Range (nm):
300 - 3200

Material Properties

Thermal Expansion:
5.5 x 10-7/°C

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +200

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited

Product Details

  • Reflect S-Polarized Light
  • Transmit P-Polarized Light
  • Excellent Performance from UV to IR

Ultra Broadband Wire Grid Polarizers consist of a thin layer of aluminum MicroWires layered between two Fused Silica windows. Designed for multi-wavelength applications, these polarizers have excellent heat resistance and performance beginning in the UV and extending into the infrared (IR). The polarizers feature a fused silica substrate. Ultra Broadband Wire Grid Polarizers reflect S-polarized light and transmit P-polarized light. These polarizers are available in a variety of thicknesses and clear apertures, in either a 12.5, 25, or 50mm diameter. 

Note: The input beam should be oriented towards the cover glass side, indicated by a reference mark which also indicates the direction of the transmission axis.

Wire Grid Polarizers are constructed by attaching MicroWires to the first window, and then applying a thin cover glass onto the wire grid surface to protect the wire from damage. The light is polarized by the birefringent nature of the wire grid surface. When incident light strikes the wire grid, P-polarized light contacts a dielectric and is transmitted, while S-polarized light contacts a mirror and is reflected.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;