eo_logo
 
Product added to cart

100X T1.1 Mitutoyo LCD Plan Apo NUV Infinity Corrected Objective

See More by Mitutoyo
×
Stock #75-048 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,87,500
Volume Pricing
Qty 1+ ₹10,87,500 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
378-751-4
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Mitutoyo
Note:
1.1mm thick LCD cover-glass Example Application: High magnification inspection through liquid crystal glass (LCD) or cutting and trimming of semiconductor wafer and circuits

Physical & Mechanical Properties

Length excluding Threads (mm):
83.97
Maximum Diameter (mm):
34
Weight (g):
380.00

Optical Properties

Compatible Cover Glass Thickness (mm):
1.1
Design Wavelength DWL (nm):
355, 532
Horizontal Field of View, 1/2" Sensor:
0.06mm
Horizontal Field of View, 2/3" Sensor:
Not Listed
Focal Length FL (mm):
2.00
Magnification:
100X
Numerical Aperture NA:
0.50
Resolving Power (μm):
0.6
Depth of Field (μm):
1.10
Field of View, 24 Diameter Field Eyepiece (mm):
0.24
Working Distance (mm):
11.03
Wavelength Range (nm):
355 - 620
Parfocal Length (mm):
95.37
Immersion Liquid:
N/A

Sensor

Maximum Sensor Format:
1/2"

Threading & Mounting

Mounting Threads:
M26 x 36 TPI

Environmental & Durability Factors

Operating Temperature (°C):
-5 to +45
Operating Humidity:
20 - 80%
Performance Assurance Temperature (°C):
23 ±2

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited

Product Details

  • Ideal for Brightfield Imaging and Laser-Based Applications through LCD Glass
  • Excellent Performance at Nd:YAG Laser Lines
  • Compensate for Cover-Glass Thickness of 0.7mm or 1.1mm

Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives combine the benefits of the standard M Plan Apo and M Plan Apo SL series objectives with enhanced spectral ranges. The NIR objectives are corrected from 480 to 1800nm, making them ideal for semiconductor and telecommunication inspection, or for laser cutting with common Nd:YAG lasers. The HR series offers an increased numerical aperture, providing smaller spot sizes and higher resolution. Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives compensate for common LCD glass thicknesses. The NUV and UV series of objectives have excellent performance at the second, third, and fourth Nd:YAG harmonics of 532nm, 355nm, and 266nm respectively.

Technical Information

Dimensions
M Plan NIR A (mm) B (mm) C (mm) W.D. (mm)
20X, T0.7 75.00 34 32.2 20.0
20X, T1.1 75.02 34 32.2 19.98
50X, T0.7 78.04 34 32.2 17.26
50X, T0.7 HR 77.74 34 32.2 9.60
50X, T1.1 77.87 34 32.2 17.13
100X 82.94 34 32.2 12.06
HR 100X 85.13 39 37 9.87
M Plan NUV A (mm) B (mm) C (mm) W.D. (mm)
20X, T0.7 78 34 32.2 16.96
50X, T0.7 80 34 32.2 14.76
100X, T1.1 83.97 34 32.2 11.03
M Plan UV A (mm) B (mm) C (mm) W.D. (mm)
20X, T0.7 80 34 32.2 14.98
50X, T0.7 83 34 32.2 12.38
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin