eo_logo
 
Product added to cart

100X Water Immersion Objective, Nikon CFI60 Plan

See More by Nikon
×
Stock #75-360 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹15,19,722
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹15,19,722 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MRL07920
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Nikon

Physical & Mechanical Properties

Field of View (mm):
0.22
Length excluding Threads (mm):
57.30
Maximum Diameter (mm):
35.5
Weight (g):
225

Optical Properties

Compatible Cover Glass Thickness (mm):
N/A
Horizontal Field of View, 1/2" Sensor:
0.064
Horizontal Field of View, 2/3" Sensor:
0.088
Magnification:
100X
Numerical Aperture NA:
1.10
Working Distance (mm):
2.5
Field Number (mm):
22
Parfocal Length (mm):
60.5
Immersion Liquid:
Water

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
M25 x 0.75

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Water Dipping Design for Live Imaging
  • Optimized for Infrared (IR) and Multiphoton Microscopy
  • High NA for Superior Resolution

Nikon CFI60 Water Dipping Objectives design allows direct immersion into aqueous samples, reducing optical aberrations and enabling high-resolution, live imaging of thick specimens. These objectives are designed with high numerical apertures and long working distances and are available in a variety of magnifications. Featuring M25 x 0.75 mounting threads, these objectives can be easily integrated into existing microscopy systems. Nikon CFI60 Water Dipping Objectives enable high-resolution, low-aberration imaging deep within living tissues by efficiently transmitting infrared light and correcting optical distortions specific to multiphoton and IR microscopy.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;