eo_logo
 
Product added to cart

100 x 100mm 600 Grit Ground Glass Diffuser

×
Stock #38-791 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹5,448
Price inclusive of all taxes
Volume Pricing
Qty 1-10 ₹5,448 each
Qty 11+ ₹5,020 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Ground Glass Diffuser
Note:
Sandblasted on first surface

Physical & Mechanical Properties

Dimensional Tolerance (mm):
±0.76
Dimensions (mm):
100.00 x 100.00
Edges:
Seamed
Grit: Grit of the material used to process the diffuse surface of the substrate. Surface finish may vary slightly between pieces.
600
Thickness (mm):
1.60
Width (mm):
100.00
Length (mm):
100.00

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Wavelength Range (nm):
350 - 2000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Available in Sizes Ranging from 5mm Diameter to 250mm Square
  • Low Scatter Loss
  • Evenly Ground Surface for Even Diffusion
  • Fused Silica Substrates Available

Ground Glass Diffusers are comprised of high tolerance, quality ground glass making them ideal for a variety of industrial applications. The float glass substrate has excellent visible transmission and is ideal for general diffusing applications. A 120-grit, 220-grit or 600-grit (as noted) sandblast is used to create a diffuse surface on the glass. Ground Glass Diffusers have even diffusion across the entire surface from undergoing two orthogonal passes during this sandblast process. The scattering is a compromise of low scatter loss and medium diffusion. Typical applications include use in screens, illuminator diffusion, and targets. 

Can’t find what you need? Get a quick custom quote.

Technical Information

Quote Your Size

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;