eo_logo
 
Product added to cart

1" Length, 8-32 and ¼-20, Steel Post

×
Stock #72-781 New 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹581
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹581 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
English

Physical & Mechanical Properties

Length (mm):
25.40 ±0.1
Length (inches):
1
Diameter (mm):
12.70 -0.02/-0.05
Diameter (inches):
0.5

Threading & Mounting

Male Thread:
Thread 1: 8-32
Thread 2: 1/4 - 20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:
Country of Origin:
Taiwan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • English or Metric Versions Options Available
  • Wide Variety of Lengths Available from 25.4 to 304.8mm (1” to 12").
  • Removable Top and Bottom Set Screws Available

Stainless Steel Optical Mounting Posts are a practical and straightforward way to integrate optical assemblies and photonic equipment onto an optical lab table or breadboard. All mounting posts are 12.7 mm (0.5”) in diameter and are offered in various lengths from 25.4 to 304.8mm (1” to 12"). Each mounting post features a female thread on each end with a set screw preinstalled, making it simple to mount components with counterbore or tapped hole mounting features. Stainless Steel Optical Mounting Posts can be used with Post Holders to allow for height adjustment of the optical component, and for a secure connection with the optical benchtop. Thread values (M4 x 0.7/M6 x 1.0 for Metric; 8-32/¼-20 for English) are laser-engraved on the ends of each post for quick identification and integration.

Note: All posts have a through-hole that allows an Allen wrench, 5.5mm or 7/32” key size, or other tools to rotate the post easily.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;