eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.75X MercuryTL™ Liquid Lens Telecentric Lens

0.75X MercuryTL™ Liquid Lens Telecentric Lens

0.75X MercuryTL™ Liquid Lens Telecentric Lens

0.75X MercuryTL™ Liquid Lens Telecentric Lens
×
Stock #73-701 New 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,08,800
Volume Pricing
Qty 1+ ₹2,08,800 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
Mercury Series
Note:
MercuryTL™
Type:
Telecentric Lens
Special Type of Lens:
Liquid Lens Focusable

Physical & Mechanical Properties

Length excluding Threads (mm):
146.21
Maximum Diameter (mm):
48.00
Weight (g):
222

Optical Properties

Horizontal Field of View, 2/3" Sensor:
11.8
Horizontal Field of View, 1/2" Sensor:
8.5mm
Horizontal Field of View, 1/3" Sensor:
6.4mm
Typical Telecentricity @ 588nm (°):
<0.080
Typical Distortion @ 588nm (%):
<0.080
Primary Magnification PMAG:
0.75X
Telecentric Lens Magnification:
0.75
Working Distance (mm):
85 - 99
FOV @ Max Sensor Format, H x V (mm):
11.8 x 8.8
Aperture (f/#):
f/10
Depth of Field (mm):
±0.8 at f/10 (20% @ 20 lp/mm)
Wavelength:
VIS

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mount:
C-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Liquid Lens for Extended Depth of Field Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Up to 2/3", C-Mount Telecentric Lens
  • Magnification from 0.15X to 0.75X

TECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses combine the capabilities of a telecentric lens with the flexibility of a liquid lens. These lenses combine the unique feature of telecentric lenses, eliminating parallax (or perspective) error, with a liquid lens, allowing for the focus to be electronically controlled. This combination provides quick working distance adjustment, while maintaining telecentricity, distortion, and image performance throughout the entire working distance range. TECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses are ideal for gauging, measurement, and placement applications where quick depth of field adjustment is required.

As the liquid lens is used to focus the telecentric lens, its curvature changes. As its curvature changes, there will be small changes in the ray angles in the rear of the lens (incident on the image sensor). As a result, there are small field of view changes over the working distance range as the liquid lens refocuses the lens. However, the front (object space) ray angles are unaffected by the liquid lens changing curvature, allowing the telecentric lens to maintain telecentricity over the entire working distance range.

Note: Hirose cables and Liquid Lens Driver sold separately.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin