eo_logo
 
Product added to cart

0.420 - 1.08μm, 300mW, Silicon Power Detector

0.210 - 1.08μm, 11mW, Silicon Power Detector

0.210 - 1.08μm, 11mW, Silicon Power Detector

×
Stock #78-462 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,54,860
Volume Pricing
Qty 1+ ₹1,54,860 each
Need More? Request Quote
Product Downloads

Specifications

General

Filters Included :
OD 1.0 Attenuator
Model Number:
PH100-Si-HA-OD1-INT-D0
Compatible Meters:
Integra (Integrated)

Physical & Mechanical Properties

Dimensions (mm):
38.1 Dia. x 27.4 T
Weight (g):
130
Weight (kg):
0.13
Active Area (mm):
10

Optical Properties

Wavelength Range (nm):
420 - 1080
Wavelength Range (μm):
0.420 - 1.08

Sensor

Type of Sensor:
Silicon

Electrical

Maximum Incident Beam Power (mW):
300
Maximum Incident Beam Power (W):
0.3
Maximum Incident Power Density (W/cm2):
100
Maximum Incident Power Density (kW/cm2):
0.1
Noise Level:
10 pW

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Canada
Imported By:
Edmund Optics India Private Limited

Product Details

  • Photodetectors, Thermopiles, and Pyroelectric Detectors Available
  • Various Active Area Sizes Across a Wide Range of Sensitivities
  • Meterless and Wireless Detectors Also Available

Gentec-EO Integra USB Power and Energy Detectors combine a power meter and detector in one convenient package while providing fast response times and accurate measurements for beam analysis. These detectors are designed with a USB connector for easy connection to a PC or other acquisition system and include user-friendly software allowing for control via PC or serial commands. Versatile pyroelectric energy detectors with broadband coatings are optimized for low to high power densities. Gentec-EO Integra USB Power and Energy Detectors can be used with a variety of laser powers ranging from the nanowatts to multi-kilowatts. These detectors are ideal for laser energy measurement, thermal imaging, and remote sensing applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;