eo_logo
 
Product added to cart

0.19 - 20μm, 3W, Thermopile Power Detector

0.19 - 20μm, 3W, Thermopile Power Detector

0.19 - 20μm, 3W, Thermopile Power Detector

×
Stock #78-464 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹2,24,613
Price inclusive of all taxes
Volume Pricing
Qty 1-4 ₹2,24,613 each
Qty 5+ ₹2,01,780 each
Need More? Request Quote
Product Downloads

Specifications

Maximum Incident Energy Density (J/cm2, 10ns Pulses):
1

General

Model Number:
XLP12-3S-H2-INT-D0
Cooling Method:
Convection
Compatible Meters:
Integra (Integrated)

Physical & Mechanical Properties

Dimensions (mm):
73 x 73 x 20
Weight (g):
310
Weight (kg):
0.31
Active Area (mm):
12

Optical Properties

Wavelength Range (nm):
190 - 20000
Wavelength Range (μm):
0.19 - 20

Sensor

Type of Sensor:
Thermopile

Electrical

Maximum Incident Beam Power (mW):
3,000
Maximum Incident Beam Power (W):
3
Maximum Incident Power Density (W/cm2):
1,000
Maximum Incident Power Density (kW/cm2):
1
Noise Level:
0.5 μW

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Canada
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Photodetectors, Thermopiles, and Pyroelectric Detectors Available
  • Various Active Area Sizes Across a Wide Range of Sensitivities
  • Meterless and Wireless Detectors Also Available

Gentec-EO Integra USB Power and Energy Detectors combine a power meter and detector in one convenient package while providing fast response times and accurate measurements for beam analysis. These detectors are designed with a USB connector for easy connection to a PC or other acquisition system and include user-friendly software allowing for control via PC or serial commands. Versatile pyroelectric energy detectors with broadband coatings are optimized for low to high power densities. Gentec-EO Integra USB Power and Energy Detectors can be used with a variety of laser powers ranging from the nanowatts to multi-kilowatts. These detectors are ideal for laser energy measurement, thermal imaging, and remote sensing applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;