eo_logo
 
Product added to cart

0.19 - 20μm, 300W, Thermopile Power & Energy Detector

0.19 - 20μm, 300W, Thermopile Power & Energy Detector

0.19 - 20μm, 300W, Thermopile Power & Energy Detector

×
Stock #78-467 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,48,437
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹2,48,437 each
Need More? Request Quote
Product Downloads

Specifications

Maximum Incident Energy Density (J/cm2, 10ns Pulses):
1

General

Model Number:
UP55N-300F-H12-INT-D0 (US)
Cooling Method:
Fan Cooled
Compatible Meters:
Integra (Integrated)

Physical & Mechanical Properties

Dimensions (mm):
89 x 89 x 116
Weight (g):
1,410
Weight (kg):
1.41
Active Area (mm):
55

Optical Properties

Wavelength Range (nm):
190 - 20000
Wavelength Range (μm):
0.19 - 20

Sensor

Type of Sensor:
Thermopile

Electrical

Maximum Incident Beam Power (mW):
300,000
Maximum Incident Beam Power (W):
300
Maximum Incident Power Density (W/cm2):
45,000
Maximum Incident Power Density (kW/cm2):
45
Noise Level:
15 mW

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Canada
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Photodetectors, Thermopiles, and Pyroelectric Detectors Available
  • Various Active Area Sizes Across a Wide Range of Sensitivities
  • Meterless and Wireless Detectors Also Available

Gentec-EO Integra USB Power and Energy Detectors combine a power meter and detector in one convenient package while providing fast response times and accurate measurements for beam analysis. These detectors are designed with a USB connector for easy connection to a PC or other acquisition system and include user-friendly software allowing for control via PC or serial commands. Versatile pyroelectric energy detectors with broadband coatings are optimized for low to high power densities. Gentec-EO Integra USB Power and Energy Detectors can be used with a variety of laser powers ranging from the nanowatts to multi-kilowatts. These detectors are ideal for laser energy measurement, thermal imaging, and remote sensing applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;