eo_logo
 
Product added to cart

0.19 - 20μm, 250W, VIS/NIR Portable Laser Power Meter

0.19 - 20μm, 250W, VIS/NIR Portable Laser Power Meter

0.19 - 20μm, 250W, VIS/NIR Portable Laser Power Meter

×
Stock #78-470 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹99,180
Volume Pricing
Qty 1+ ₹99,180 each
Need More? Request Quote
Product Downloads

Specifications

General

Operating Lifetime (hours):
17
Response Time (s):
1.50
Type of Display:
Touch screen color LCD
Note:
USB Port Available for Data Transfer

Physical & Mechanical Properties

Length (mm):
181.40
Weight (g):
210
Width (mm):
59.00
Depth (mm):
17.00

Optical Properties

Wavelength Range (nm):
248 - 2500
Wavelength Range (μm):
0.248 - 2.5
Spectral Range:
0.193 - 20µm
Calibrated Spectral Range:
0.248 -2.5µm

Sensor

Exposure Time:
5s

Electrical

Noise Equivalent Power (mW):
10

Hardware & Interface Connectivity

Power Supply:
USB Rechargeable Battery

Threading & Mounting

Mounting Hole for Screw:
2 x 8-32

Environmental & Durability Factors

Maximum Temperature (°C):
65

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Canada
Imported By:
Edmund Optics India Private Limited

Product Details

  • Small Portable Design with Touchscreen Display
  • Computer and Software Not Required
  • High Damage Threshold
  • USB Rechargeable Battery

Touchscreen Portable Laser Power Meters feature LCD displays with touchscreen controls, the ability to adjust wavelength, brightness and screen orientation, and min/max display. Available in two designs, one as a silicon based sensor and the other an absorber, these portable power meters can transfer data to a computer for data logging via a mini USB port. The silicon sensor model (#34-514) features a folding body design with a click stop at 90 degrees, providing the unique ability of being placed on an optical table unmounted when oriented at 90 degrees. If the beam height is 78mm off the optical table, you can simply set the folded power meter directly onto the table. Both Touchscreen Portable Laser Power Meter models feature 8-32 mounting holes for table top mounting and rechargeable battery.

Note: Mini-USB cable not included.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;